IESNA:LM-63-2002
[TEST]P942920
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22448
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2047.7 2034.9 2008 1984.7 1978.9 1981.2 1988.2 2001 2012.7 2016.2
2017.4 2034.9 2071 2130.6 2229.7 2369.7 2540.1 2745.4 3008 3320.7
3675.4 4109.4 4635.6 5234.2 5878.3 6570.2 7234.1 7543.3 7090.6 5479.2
2981.1 841.3 257.9 152.8 87.5 36.2 0
2047.7 2040.7 2012.7 1989.4 1983.5 1984.7 1991.7 2004.5 2015 2018.5
2020.9 2039.5 2074.5 2137.6 2234.4 2375.6 2548.3 2754.8 3024.3 3337
3703.4 4150.3 4697.5 5283.2 5938.9 6648.3 7298.2 7578.3 7019.4 5356.7
2842.3 788.7 249.7 140 81.7 32.7 0
2047.7 2038.4 2011.5 1987 1976.5 1977.7 1981.2 1988.2 1992.9 1997.5
2004.5 2024.4 2061.7 2121.2 2219.2 2348.7 2514.4 2710.4 2963.6 3272.8
3659 4142.1 4709.1 5339.2 5992.6 6685.7 7340.3 7681 7266.7 5786.1
3435 1267.1 338.4 168 99.2 38.5 0
2047.7 2033.7 2008 1981.2 1967.2 1963.7 1966 1967.2 1967.2 1975.4
1987 2009.2 2046.5 2104.9 2188.9 2312.6 2477.1 2677.8 2931 3239
3656.7 4156.1 4793.2 5510.7 6245.8 6966.9 7640.1 8020.5 7810.5 6716
4611.1 2230.9 672.1 245 119 37.3 0
2047.7 2033.7 2009.2 1981.2 1963.7 1960.2 1962.5 1962.5 1962.5 1971.9
1992.9 2012.7 2044.2 2094.4 2170.2 2284.6 2450.3 2656.8 2911.1 3235.5
3663.7 4234.3 4970.5 5842.1 6738.2 7540.9 8188.5 8599.2 8648.2 8088.2
6450 3879.6 1647.5 420 141.2 32.7 0
2047.7 2030.2 2005.7 1977.7 1959 1955.5 1959 1963.7 1963.7 1973
1995.2 2011.5 2036 2089.7 2170.2 2284.6 2445.6 2656.8 2915.8 3257.7
3704.5 4318.3 5142 6146.6 7166.4 8052 8700.7 9183.8 9480.1 9291.1
8053.2 5654.2 2708.1 850.6 180.9 42 0
2047.7 2033.7 2008 1978.9 1960.2 1955.5 1957.9 1962.5 1962.5 1971.9
1992.9 2015 2046.5 2097.9 2177.2 2293.9 2457.3 2662.6 2919.3 3243.7
3671.9 4243.6 4983.3 5842.1 6728.9 7549.1 8225.8 8697.2 8760.2 8144.2
6598.2 4028.9 1583.3 408.4 117.8 31.5 0
2047.7 2036 2011.5 1982.4 1963.7 1959 1962.5 1966 1969.5 1978.9
1994 2018.5 2058.2 2117.7 2202.9 2320.7 2487.6 2690.6 2943.8 3261.2
3681.2 4210.9 4851.5 5550.4 6265.6 6987.9 7672.8 8056.7 7794.1 6768.5
4743 2279.9 680.2 255.5 121.3 37.3 0
2047.7 2039.5 2013.9 1985.9 1970.7 1968.4 1973 1982.4 1990.5 1998.7
2009.2 2030.2 2071 2135.2 2230.9 2362.7 2527.3 2726.8 2976.5 3278.7
3661.4 4136.3 4692.8 5300.7 5935.4 6621.5 7295.9 7635.4 7278.4 6053.3
3824.7 1502.8 430.5 205.4 109.7 44.3 0
2047.7 2041.9 2015 1987 1974.2 1973 1981.2 1997.5 2011.5 2019.7
2027.9 2048.9 2087.4 2152.7 2253.1 2394.2 2566.9 2775.8 3032.5 3342.8
3702.2 4149.1 4663.6 5241.2 5854.9 6535.2 7182.7 7437.1 6956.4 5399.9
2959 891.4 271.9 137.7 73.5 29.2 0
2047.7 2040.7 2015 1987 1974.2 1974.2 1982.4 1997.5 2012.7 2019.7
2026.7 2044.2 2083.9 2145.7 2244.9 2382.6 2554.1 2772.3 3030.1 3324.2
3677.7 4105.9 4618.1 5199.2 5784.9 6465.2 7126.7 7439.4 7033.4 5562.1
3151.5 990.6 287 149.3 77 26.8 0
